Menu Search

Male To Male Standoff Hexagonal 7.0 mm M2.5 11.0 mm PA

Male to Male polyamide insulating standoff provides electrical isolation for sensitive components in PCB assemblies.
Item code:

MTNSP-M3-11-3

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 14,8419
1000 + R 14,2058
Standard pack: 100

Order in multiple of 100

Total price:

R 1 484,19

100 x R 14,8419

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Spacer Shape Hexagonal
Material Flammability Standard UL94 HB
Full Material Polyamide 6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us