Menu Search

Female To Female Standoff 6.0 mm M4 6.0 mm

This self tapping through-hole hexagonal spacer is used to separate components within your assemblies.
Item code:

35MHSP006

799 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 1,0017
5000 - 19999 R 0,9014
20000 + R 0,8112
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 001,70

1000 x R 1,0017

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Polyamide 66
Spacer Shape Hexagonal
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us