Menu Search

Spacer Hexagonal 6.4 mm #6 22.2 mm

This self tapping through-hole hexagonal spacer is used to separate components within your assemblies.
Item code:

HS-6-7

5000 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 2,7818
5000 - 9999 R 2,1134
10000 - 24999 R 1,8598
25000 + R 1,6344
Standard pack: 1000

Order in multiple of 1000

Total price:

R 2 781,80

1000 x R 2,7818

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Full Material Chlorinated Polyvinyl Chloride
Spacer Shape Hexagonal
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us