Menu Search

Hinge-Bearing Protection Plug - Closed

In stock

This Protection Plug provides robust protection. It helps prevent dirt and dampness from entering hinge-bearings and swivel joints.

  • Provided in a Closed format
  • Material: Polypropylene (PP)
  • Colour: Grey
  • Temperature: Minimum -10 up to Maximum +110 Degrees Celsius

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability ID FD OD H View
R 7,723 - R 26,9633 400 In stock - Delivery conditions may apply, visit our FAQs
56.8 mm
85.9 mm
60.5 mm
20.0 mm
R 9,8746 - R 30,9615 225 In stock - Delivery conditions may apply, visit our FAQs
97.5 mm
121.7 mm
100.5 mm
15.0 mm
  • of 2
Bearing Plug 60.5 mm 85.9 mm (DIA) PP Grey

3398000

Price Range
R 26,9633 - R 7,723

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • FD
    85.9 mm
  • H
    20.0 mm
  • ID
    56.8 mm
  • OD
    60.5 mm
  • Material
    PP
Bearing Plug 100.5 mm 121.7.4 mm (DIA) PP Grey

3402000

Price Range
R 30,9615 - R 9,8746

Stock Levels
225 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • FD
    121.7 mm
  • H
    15.0 mm
  • ID
    97.5 mm
  • OD
    100.5 mm
  • Material
    PP