RCGH-60
Quantity | Unit price |
---|---|
500 - 999 | R 6,9545 |
1000 - 4999 | R 5,0018 |
5000 - 9999 | R 3,931 |
10000 + | R 3,4379 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Mounting Method | 500 |
Accepts Panel Thickness | 1.6 mm |
Accepts Panel Thickness | 0.062 in |
Distance Between Fixing Holes | 139.7 mm |
Distance Between Fixing Holes | 5.5 in |
Overall Length | 152.4 mm |
Overall Length | 6 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Overall Width | 6.1 mm |
Overall Width | 0.24 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue