Menu Search

Hose Protector 31.0 mm 50.0 m Black

Item code:

1255550

8 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 2 643,4889
Standard pack: 1

Order in multiple of 1

Total price:

R 2 643,49

1 x R 2 643,4889

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hose Diameter 31.0 mm
Flat Width 52.0 mm
Roll Length 50.0 m
Full Material Polyamide 6
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us