Menu Search

Hose Protector 39.9 mm 50.0 m Black

Item code:

1255552

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 3 324,9223
Standard pack: 1

Order in multiple of 1

Total price:

R 3 324,92

1 x R 3 324,9223

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hose Diameter 39.9 mm
Flat Width 66.0 mm
Roll Length 50.0 m
Full Material Polyamide 6
Colour Black
Commodity Code 3917219090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us