Menu Search

Fixed Plate Castor 45.0 mm Brown/Red Tyre

Screw mounted fixed plate castor, made from PU with zinc plated steel housing. The tyre is brown.
Item code:

1337440

2 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 3 R 2 672,2587
4 - 15 R 1 260,2129
16 + R 875,3833
Standard pack: 4

Order any quantity

Total price:

R 2 672,26

1 x R 2 672,2587

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material PA
Caster Housing Material Stainless Steel
Colour Brown/Red Tyre
Caster Type Fixed Plate Castor
Mount Type Screw Mount
Caster Housing Full Material Stainless Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us