Menu Search

Caster 150.0 mm 45.0 mm 611.8 kg Screw Mount Brown/Red Tyre

Brown thermoplastic PU tyre with zinc plated steel housing. This swivel plate castor features a brake and is screw mounted.
Item code:

1337444

7 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 3 R 6 540,0424
4 - 15 R 3 084,74
16 + R 2 142,744
Standard pack: 4

Order any quantity

Total price:

R 6 540,04

1 x R 6 540,0424

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material PA
Caster Housing Material Steel
Colour Brown/Red Tyre
Caster Type Swivel Plate Castor
Mount Type Screw Mount
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us