Menu Search

Caster 50.0 mm 55.0 kg Threaded Stem White

This threaded stem castor has a brake and features a white nylon tyre with zinc plated steel housing.
Item code:

497941

142 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 51 R 302,364
52 + R 153,7233
Standard pack: 52

Order any quantity

Total price:

R 302,36

1 x R 302,364

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material PA
Caster Housing Material Steel
Colour White
Caster Type Threaded Stem Castor With Brake
Mount Type Threaded Stem
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us