Menu Search

Fixed Plate Castor 150.0 mm 40.0 mm Black

Black plastic tyre with zinc plated steel housing. This fixed plate castor is screw mounted.
Item code:

499817

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
6 + R 266,024
Standard pack: 6

Order in multiple of 6

Total price:

R 1 596,14

6 x R 266,024

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Black
Caster Type Fixed Plate Castor
Mount Type Screw Mount
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us