Menu Search

Integral Seal Hex Nut M3 5.5 316 Stainless Steel

Integral Seal Hexagonal nuts are fasteners with a sealing element bonded to the nut designed to seal substances in and contaminants out. It can be used in applications for engines, gearboxes or air cylinders. Suitable for temperatures from -100°C to +260°C and reusable.
Item code:

20207533

234 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 143,3185
50 - 99 R 114,6548
100 - 199 R 107,4888
200 - 499 R 100,3231
500 + R 93,1571
Standard pack: 1

Order in multiple of 1

Total price:

R 143,32

1 x R 143,3185

Specifications

Imperial
Metric
SKU attributes
d1 M3
A/F 5.5
d2 ±0.05 3.6
h1 max 2.4
Material 316 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us