Menu Search

Integral Seal Hex Nut M10 16.0 316 Stainless Steel

Integral Seal Hexagonal nuts are fasteners with a sealing element bonded to the nut designed to seal substances in and contaminants out. It can be used in applications for engines, gearboxes or air cylinders. Suitable for temperatures from -100°C to +260°C and reusable.
Item code:

20207632

88 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 130,9822
50 - 99 R 104,7857
100 - 199 R 98,2368
200 - 499 R 91,6876
500 + R 85,1385
Standard pack: 1

Order in multiple of 1

Total price:

R 130,98

1 x R 130,9822

Specifications

Imperial
Metric
SKU attributes
d1 M10
A/F 16.0
d2 ±0.05 10.6
h1 max 8.4
Material 316 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us