Menu Search

IP67 Cable Grommet PG11 7.0 mm 10.0 mm 1.0 mm 4.0 mm EPDM

This liquid tight grommet is manufactured from grey EPDM and is rated to IP67 when installed on your electrical enclosures. Made to fit PG threads.
Item code:

LTG-34715

4703 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + R 28,9544
Standard pack: 1000

Order in multiple of 1000

Total price:

R 28 954,40

1000 x R 28,9544

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Compatible Hole Diameter 19.0 mm
Full Material Ethylene Propylene Diene Monomer
Compatible Thread Sizes (All) PG11
Head Height 6.0 mm
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us