Menu Search

Joint Connector Nut M8 17.0 mm 17.0 mm Steel

Ideal for wooden assembles, including flat-pack furniture and wooden frames. Can be installed using an M5 allen key. For use with joint connector bolts (sold separately).
Item code:

463197

73617 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
90 - 899 R 18,6268
900 + R 8,2584
Standard pack: 900

Order in multiple of 90

Total price:

R 1 676,41

90 x R 18,6268

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Material Steel
Finish Zinc Plated
Commodity Code 7318169290
Drive Type Hexagonal Drive

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us