KSLSP1-6-01
Quantity | Unit price |
---|---|
1000 - 4999 | R 2,8038 |
5000 - 9999 | R 2,2051 |
10000 - 24999 | R 1,94 |
25000 + | R 1,6887 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Locking Two Prong Fix |
Hole B Fix Type | Key Hole Connector |
Special Features | Keyslot Mount |
Locking Head Height A | 4.0 mm |
Locking Head Height A | 0.157 in |
Locking Head Height B | 2.4 mm |
Locking Head Height B | 0.094 in |
Panel Thickness A Range | 1.6 mm |
Panel Thickness A Range | 0.063 in |
Panel Thickness B Range | 1.6 mm |
Panel Thickness B Range | 0.063 in |
Spacer Length | 9.5 mm |
Spacer Length | 0.374 in |
Full Material | Nylon 6/6 |
Commodity Code | 3926909790 |
Material Flammability Standard | UL94 V-2 |
Standard | RoHs |
Standard | REACH |
Standard | UL |
Standard | RMS |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.