These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|---|
R 2,2633 - R 2,5147 | 15106 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
R 2,7163 - R 3,0182 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
R 2,5589 - R 2,8432 | Request the lead time here |
UL94 V-2
|
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
R 2,8837 - R 3,204 | Request the lead time here |
UL94 V-2
|
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
KSLBN-2-6-01 | R 2,4645 - R 3,6152 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.094 in
2.4 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
|
R 2,132 - R 2,3689 | 7980 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
R 2,9806 - R 3,3118 | 1950188 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
R 2,1602 - R 2,4003 | 77000 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
R 1,7166 - R 2,8602 | 6986 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.094 in
2.4 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
R 2,222 - R 2,4687 | 252000 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
R 2,4882 - R 2,7648 | 21000 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
R 2,0651 - R 2,2947 | 15965 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
R 2,5024 - R 2,7804 | 7000 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
R 2,2588 - R 2,5099 | Request the lead time here |
UL94 V-2
|
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.