Menu Search

Key Hole PCB Supports

In stock

These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Panel Thickness A Range All
Panel Thickness B Range All
Spacer Length All
Show more Show less
Hole Diameter A All
Material Flammability Standard All
Show less filters Show more filters
14 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 2,2633 - R 2,5147 15106 In stock - Delivery conditions may apply, visit our FAQs
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
9.5 mm
R 2,7163 - R 3,0182 Request the lead time here
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
12.7 mm
R 2,5589 - R 2,8432 Request the lead time here
UL94 V-2
4.8 mm
1.6 mm
1.6 mm
6.4 mm
R 2,8837 - R 3,204 Request the lead time here
UL94 V-2
4.8 mm
1.6 mm
1.6 mm
12.7 mm
KSLBN-2-6-01 R 2,4645 - R 3,6152 Request the lead time here
UL94 V-2
4.0 mm
2.4 mm
1.6 mm
9.5 mm
R 2,132 - R 2,3689 7980 In stock - Delivery conditions may apply, visit our FAQs
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
9.5 mm
R 2,9806 - R 3,3118 1950188 In stock - Delivery conditions may apply, visit our FAQs
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
6.4 mm
R 2,1602 - R 2,4003 77000 In stock - Delivery conditions may apply, visit our FAQs
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
4.8 mm
R 1,7166 - R 2,8602 6986 In stock - Delivery conditions may apply, visit our FAQs
UL94 V-2
4.0 mm
2.4 mm
1.6 mm
3.2 mm
R 2,222 - R 2,4687 252000 In stock - Delivery conditions may apply, visit our FAQs
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
6.4 mm
R 2,4882 - R 2,7648 21000 In stock - Delivery conditions may apply, visit our FAQs
UL94 V-2
4.8 mm
1.6 mm
1.6 mm
4.8 mm
R 2,0651 - R 2,2947 15965 In stock - Delivery conditions may apply, visit our FAQs
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
3.2 mm
R 2,5024 - R 2,7804 7000 In stock - Delivery conditions may apply, visit our FAQs
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
12.7 mm
R 2,2588 - R 2,5099 Request the lead time here
UL94 V-2
4.8 mm
1.6 mm
1.6 mm
9.5 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

KSLSP1-6-01

Price Range
R 2,2633 - R 2,5147

Stock Levels
15106 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    4.0 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

KSLBN-8-01

Price Range
R 2,7163 - R 3,0182

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    10.2 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

KSLSP2-4-01

Price Range
R 2,5589 - R 2,8432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    4.0 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

KSLSP2-8-01

Price Range
R 2,8837 - R 3,204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    4.0 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

KSLBN-2-6-01

Price Range
R 2,4645 - R 3,6152

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    10.2 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

KSLBN-6-01

Price Range
R 2,132 - R 2,3689

Stock Levels
7980 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    10.2 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

KSLBN-4-01

Price Range
R 2,9806 - R 3,3118

Stock Levels
1950188 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    10.2 mm
Snap Lock Support 4.8 mm PA UL94 V-2 Natural

KSLSP1-3-01

Price Range
R 2,1602 - R 2,4003

Stock Levels
77000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    4.0 mm
Snap Lock Support 3.2 mm PA UL94 V-2 Natural

KSLBN-2-2-01

Price Range
R 1,7166 - R 2,8602

Stock Levels
6986 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Locking Head Height A
    10.2 mm
  • Locking Head Height B
    2.4 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

KSLSP1-4-01

Price Range
R 2,222 - R 2,4687

Stock Levels
252000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    4.0 mm
Snap Lock Support 4.8 mm PA UL94 V-2 Natural

KSLSP2-3-01

Price Range
R 2,4882 - R 2,7648

Stock Levels
21000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    4.0 mm
Snap Lock Support 3.2 mm PA UL94 V-2 Natural

KSLBN-2-01

Price Range
R 2,0651 - R 2,2947

Stock Levels
15965 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    10.2 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

KSLSP1-8-01

Price Range
R 2,5024 - R 2,7804

Stock Levels
7000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    4.0 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

KSLSP2-6-01

Price Range
R 2,2588 - R 2,5099

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    4.0 mm