Menu Search

Grip Knob 22.0 mm M6 PA Black

Item code:

1340366

16 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 9 R 48,4688
10 + R 44,5659
Standard pack: 5

Order in multiple of 5

Total price:

R 242,34

5 x R 48,4688

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Commodity Code 3926300090
Knob Material PA
Thread Material Brass
Mount Type Female
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us