Menu Search

Grip Knob 32.0 mm M6 PA Black

Item code:

1340371

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 9 R 39,3527
10 + R 36,1825
Standard pack: 5

Order in multiple of 5

Total price:

R 196,76

5 x R 39,3527

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Commodity Code 7326909890
Knob Material PA
Thread Material Steel
Mount Type Female
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us