Menu Search

Vibration Mount 106.0 mm 38.0 mm

Item code:

1460881

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 3 R 803,9911
4 - 19 R 730,901
20 - 39 R 664,4554
40 + R 604,0504
Standard pack: 1

Order in multiple of 1

Total price:

R 803,99

1 x R 803,9911

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M12
Shape Round
Orientation Female to Female
Full Material Steel;Rubber
Base Shape Round
Mounting Method Screw
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us