Menu Search

Vibration Mount 160.0 mm 60.0 mm

Item code:

1460883

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 3 R 1 913,6884
4 - 19 R 1 739,7168
20 + R 1 581,5607
Standard pack: 1

Order in multiple of 1

Total price:

R 1 913,69

1 x R 1 913,6884

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M16
Shape Round
Orientation Female to Female
Full Material Steel;Rubber
Base Shape Round
Mounting Method Screw
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us