Menu Search

5.0 mm Double Bit Key Zinc Alloy

Item code:

26715E

789 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 53,5838
50 - 199 R 33,1518
200 - 499 R 30,138
500 - 999 R 29,363
1000 + R 27,8273
Standard pack: 50

Order any quantity

Total price:

R 53,58

1 x R 53,5838

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish Chrome Plated
Key Type 5.0 mm Double Bit Key
Overall Length 45.0 mm
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us