Menu Search

8.0 mm Square Key Cast Iron

Cast Iron Key for use with the Budget Locks.
Item code:

493478

205 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 R 141,8944
50 + R 76,4792
Standard pack: 50

Order in multiple of 5

Total price:

R 709,47

5 x R 141,8944

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish No Finish
Full Material Cast Iron
Key Type 8.0 mm Square Key
Commodity Code 8204110000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us