1399122E
Quantity | Unit price |
---|---|
1 - 24 | R 416,3956 |
25 - 99 | R 190,5359 |
100 + | R 170,4171 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 8.0 mm |
---|---|
Leaf Thickness | 0.315 in |
Overall Length | 110.0 mm |
Overall Length | 4.331 in |
Overall Thickness | 15.0 mm |
Overall Thickness | 0.591 in |
Overall Width | 80.0 mm |
Overall Width | 3.15 in |
Pin Material | Stainless Steel |
Finish | Coated |
Leaf Shape | Rectangular |
Number of Mounting Holes | 5 |
Includes | Fasteners not included |
Specifications | DIN-EN 1774 |
Commodity Code | 7907000090 |
Hinge Type | Heavy Duty Hinge |
Mounting Orientation | Universal |
Mounting Method | Pin |
Removability | Fixed |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.