399121E
Quantity | Unit price |
---|---|
1 - 49 | R 555,1941 |
50 + | R 284,4583 |
Leaf Thickness | 8.0 mm |
---|---|
Leaf Thickness | 0.315 in |
Overall Length | 60.0 mm |
Overall Length | 2.362 in |
Overall Thickness | 15.0 mm |
Overall Thickness | 0.591 in |
Overall Width | 60.0 mm |
Overall Width | 2.362 in |
Pin Material | Stainless Steel |
Finish | Powder Coated |
Leaf Shape | Rectangular |
Number of Mounting Holes | 4 |
Includes | Fasteners not included |
Specifications | DIN-EN 1774 |
Commodity Code | 8302100090 |
Hinge Type | Butt Hinge |
Mounting Orientation | Universal |
Mounting Method | Pin |
Removability | Fixed |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.