Menu Search

Adjustable Feet 25.4 mm M8 x 1.25 31.8 mm Chrome

Item code:

HVTM-10SS

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 3 R 596,4053
4 - 19 R 542,1866
20 - 39 R 492,8969
40 - 79 R 448,0881
80 + R 407,3528
Standard pack: 4

Order any quantity

Total price:

R 596,41

1 x R 596,4053

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8 X 1.25
Colour Chrome
Base Type Swivel
Mount Type Threaded Stud
Swivel Articulation 15 °
Commodity Code 7326909890
Full Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us