Menu Search

Adjustable Feet 48.0 mm M12 x 1.75 51.0 mm Chrome

Item code:

HVTM-20N

2 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 3 R 405,7125
4 - 19 R 368,8296
20 - 39 R 335,2996
40 - 79 R 304,8178
80 + R 277,1071
Standard pack: 4

Order any quantity

Total price:

R 405,71

1 x R 405,7125

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M12 x 1.75
Colour Chrome
Base Type Swivel
Mount Type Threaded Stud
Swivel Articulation 15 °
Commodity Code 7318190090
Full Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us