Menu Search

Adjustable Feet 32.0 mm M10 x 1.5 51.0 mm Chrome

Item code:

HVTME-15N

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 3 R 339,0093
4 - 19 R 308,1903
20 - 39 R 280,173
40 - 79 R 254,7027
80 + R 231,5479
Standard pack: 4

Order any quantity

Total price:

R 339,01

1 x R 339,0093

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10 x 1.5
Colour Chrome
Base Type Swivel
Mount Type Threaded Stud
Swivel Articulation 15 °
Commodity Code 7318190090
Full Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us