Menu Search

Adjustable Feet 76.0 mm M20 x 2.5 51.0 mm Chrome

Item code:

HVTME-30N

4 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 3 R 886,7605
4 - 19 R 806,1459
20 - 39 R 732,8599
40 - 79 R 666,2363
80 + R 605,6694
Standard pack: 4

Order any quantity

Total price:

R 886,76

1 x R 886,7605

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M20 x 2.5
Colour Chrome
Base Type Swivel
Mount Type Threaded Stud
Swivel Articulation 15 °
Commodity Code 7326909890
Full Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us