Menu Search

Adjustable Feet 19.1 mm M6 x 1.0 25.4 mm Chrome

Item code:

HVTME-5N

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 3 R 196,9707
4 - 19 R 179,0642
20 - 39 R 162,7857
40 - 79 R 147,987
80 + R 134,5336
Standard pack: 4

Order any quantity

Total price:

R 196,97

1 x R 196,9707

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6 x 1.0
Colour Chrome
Base Type Swivel
Mount Type Threaded Stud
Swivel Articulation 15 °
Commodity Code 7326909890
Full Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us