Quantity | Unit price |
---|---|
1 - 24 | R 2 072,7659 |
25 - 124 | R 299,0271 |
125 + | R 269,1146 |
Cam Material | Steel |
---|---|
Finish | Chrome Plated |
Latch Material | Die Cast Zinc Alloy |
Handle Length | 80.0 mm |
Handle Length | 3.15 in |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Mounting Orientation | Universal |
Commodity Code | 8301300000 |
Handle Type | Lift & Turn Latch Handle |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.