Menu Search

Lift-Off Leaf Hinges

In stock

These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • It has a 180-degree rotation angle and provides clearance between the door and the frame.
  • Consists of two leaves and one pin, which are sold separately.
  • Ideal for metal doors in enclosures, gates, and tool cabinets.
Material: Steel, Stainless Steel, Die Cast Zinc Alloy, Zinc AlloyColour: Natural, Black, Grey, , ChromeMaterial Flammability Standard: Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Mounting Orientation Material Overall Width View
R 431,626 - R 431,626 Request the lead time here
50.0 mm
Grey
Left Handed
Stainless Steel
50.0 mm
R 431,626 - R 1 294,8243 Request the lead time here
50.0 mm
Grey
Right Handed
Stainless Steel
50.0 mm
R 336,2241 - R 1 008,3766 40 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
Grey
Left Handed
Stainless Steel
40.0 mm
R 687,5385 - R 2 062,186 Request the lead time here
60.0 mm
Grey
Left Handed
Stainless Steel
60.0 mm
R 687,5385 - R 2 075,0066 16 In stock - Delivery conditions may apply, visit our FAQs
60.0 mm
Grey
Right Handed
Stainless Steel
60.0 mm
R 336,2241 - R 1 008,3766 37 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
Grey
Right Handed
Stainless Steel
40.0 mm
R 728,7088 - R 1 502,5328 45 In stock - Delivery conditions may apply, visit our FAQs
60.0 mm
Chrome
Left Handed
Stainless Steel
50.0 mm
R 728,7088 - R 1 502,5328 Request the lead time here
60.0 mm
Right Handed
Stainless Steel
50.0 mm
R 125,7813 - R 610,4039 Request the lead time here
85.0 mm
Chrome
Right Handed
Die Cast Zinc Alloy
67.5 mm
  • of 2
Lift Off Hinge Left Handed 50.0 mm 50.0 mm Stainless Steel

3099401002E

Price Range
R 431,626 - R 431,626

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Left Handed
Lift Off Hinge Right Handed 50.0 mm 50.0 mm Stainless Steel

3099401001E

Price Range
R 1 294,8243 - R 431,626

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Right Handed
Lift Off Hinge Left Handed 40.0 mm 40.0 mm Stainless Steel

3299401002E

Price Range
R 1 008,3766 - R 336,2241

Stock Levels
40 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Left Handed
Lift Off Hinge Left Handed 60.0 mm 60.0 mm Stainless Steel

3399401002E

Price Range
R 2 062,186 - R 687,5385

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Left Handed
Lift Off Hinge Right Handed 60.0 mm 60.0 mm Stainless Steel

3399401001E

Price Range
R 2 075,0066 - R 687,5385

Stock Levels
16 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Right Handed
Lift Off Hinge Right Handed 40.0 mm 40.0 mm Stainless Steel

3299401001E

Price Range
R 1 008,3766 - R 336,2241

Stock Levels
37 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Right Handed
Lift Off Hinge Left Handed 60.0 mm 50.0 mm Stainless Steel

359940002E

Price Range
R 1 502,5328 - R 728,7088

Stock Levels
45 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Mounting Method
    Fastener Nuts
  • Mounting Orientation
    Left Handed
Lift Off Hinge Right Handed 60.0 mm 50.0 mm Stainless Steel

359940001E

Price Range
R 1 502,5328 - R 728,7088

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Mounting Method
    Fastener Nuts
  • Mounting Orientation
    Right Handed
Lift Off Hinge Right Handed 85.0 mm 67.5 mm Die Cast Zinc Alloy

149911001E

Price Range
R 610,4039 - R 125,7813

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    85.0 mm
  • Overall Width
    67.5 mm
  • Finish
    Chrome
  • Mounting Method
    Pin
  • Mounting Orientation
    Right Handed