Menu Search

Linear Carriages - Closed

In stock

These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.

The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.

It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • Used in linear motion systems to guide and support moving parts.
  • It can withstand temperatures from 20C to +80C.
  • It keeps the weight down, take the loads and facilitate the movement.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Item Code Price range Availability d1 tol H6 h1 Ball Cage Material d3 l1 Carriage Style d2 View
R 469,6469 - R 587,16 12 In stock - Delivery conditions may apply, visit our FAQs
20.0
41.0
Stainless
5.2
53.0
Normal
M6x12
R 546,8408 - R 683,6017 6 In stock - Delivery conditions may apply, visit our FAQs
8.0
22.0
Resin
3.4
58.0
Long
M4x8
R 1 013,4487 - R 1 266,7095 Request the lead time here
16.0
38.5
Resin
4.3
89.0
Long
M5x12
R 513,613 - R 642,0669 Request the lead time here
8.0
22.0
Stainless
3.4
58.0
Long
M4x8
R 359,2252 - R 448,9808 19 In stock - Delivery conditions may apply, visit our FAQs
8.0
22.0
Resin
3.4
58.0
Long
M4x8
R 1 359,5043 - R 1 699,4817 Request the lead time here
25.0
51.5
Stainless
6.8
136.0
Long
M8x18
R 818,7417 - R 1 023,3765 22 In stock - Delivery conditions may apply, visit our FAQs
12.0
30.0
Stainless
4.3
20.3
Short
M5x10
R 1 076,6626 - R 1 345,9295 3 In stock - Delivery conditions may apply, visit our FAQs
20.0
41.0
Stainless
5.2
28.3
Short
M6x12
R 656,0469 - R 819,9573 18 In stock - Delivery conditions may apply, visit our FAQs
12.0
30.0
Resin
4.3
20.3
Short
M5x10
R 1 492,6182 - R 1 865,8234 1 In stock - Delivery conditions may apply, visit our FAQs
8.0
22.0
Resin
3.4
14.4
Short
M4x8
R 1 776,8782 - R 2 221,1991 Request the lead time here
50.0
102.0
Resin
8.6
72.3
Short
M10x25
R 429,1252 - R 536,3052 Request the lead time here
16.0
38.5
Resin
4.3
44.0
Normal
M5x12
R 321,3373 - R 401,5704 4 In stock - Delivery conditions may apply, visit our FAQs
30.0
59.5
Resin
6.8
76.0
Standard
M8x18
R 637,4069 - R 796,6573 Request the lead time here
16.0
38.5
Stainless
4.3
89.0
Long
M5x12
R 783,2852 - R 979,0052 Request the lead time here
50.0
102.0
Resin
8.6
110.0
Standard
M10x25
R 738,1034 - R 922,68 Request the lead time here
20.0
41.0
Resin
5.2
28.3
Short
M6x12
R 485,8556 - R 607,4208 5 In stock - Delivery conditions may apply, visit our FAQs
12.0
30.0
Resin
4.3
77.0
Long
M5x10
R 669,0139 - R 836,166 12 In stock - Delivery conditions may apply, visit our FAQs
25.0
51.5
Resin
6.8
136.0
Long
M8x18
R 731,2147 - R 913,9678 Request the lead time here
16.0
38.5
Stainless
4.3
22.3
Short
M5x12
R 1 366,7982 - R 1 708,5991 14 In stock - Delivery conditions may apply, visit our FAQs
16.0
38.5
Resin
4.3
22.3
Short
M5x12
  • of 3
Linear Carriage 53.0 M6x12 54.0 Aluminium

20262754

Price Range
R 587,16 - R 469,6469

Stock Levels
12 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Stainless
  • d1 tol H6
    20.0
  • l1
    53.0
  • d2
    M6x12
Linear Carriage 58.0 M4x8 34.0 Aluminium

20262815

Price Range
R 683,6017 - R 546,8408

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    58.0
  • d2
    M4x8
Linear Carriage 89.0 M5x12 50.0 Aluminium

20262877

Price Range
R 1 266,7095 - R 1 013,4487

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    16.0
  • l1
    89.0
  • d2
    M5x12
Linear Carriage 58.0 M4x8 34.0 Aluminium

20262914

Price Range
R 642,0669 - R 513,613

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Stainless
  • d1 tol H6
    8.0
  • l1
    58.0
  • d2
    M4x8
Linear Carriage 58.0 M4X8 34.0 Aluminium

20262891

Price Range
R 448,9808 - R 359,2252

Stock Levels
19 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    58.0
  • d2
    M4x8
Linear Carriage 136.0 M8x18 76.0 Aluminium

20262945

Price Range
R 1 699,4817 - R 1 359,5043

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Stainless
  • d1 tol H6
    25.0
  • l1
    136.0
  • d2
    M8x18
Linear Carriage 20.3 M5x10 44.0 Aluminium

20263027

Price Range
R 1 023,3765 - R 818,7417

Stock Levels
22 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    12.0
  • l1
    20.3
  • d2
    M5x10
Linear Carriage 28.3 M6x12 54.0 Aluminium

20263089

Price Range
R 1 345,9295 - R 1 076,6626

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    20.0
  • l1
    28.3
  • d2
    M6x12
Linear Carriage 20.3 M5x10 44.0 Aluminium

20263126

Price Range
R 819,9573 - R 656,0469

Stock Levels
18 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    20.3
  • d2
    M5x10
Linear Carriage 14.4 M4x8 34.0 Aluminium

20263133

Price Range
R 1 865,8234 - R 1 492,6182

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    14.4
  • d2
    M4x8
Linear Carriage 72.3 M10x25 122.0 Aluminium

20263188

Price Range
R 2 221,1991 - R 1 776,8782

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    50.0
  • l1
    72.3
  • d2
    M10x25
Linear Carriage 44.0 M5x12 50.0 Aluminium

20263201

Price Range
R 536,3052 - R 429,1252

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Resin
  • d1 tol H6
    16.0
  • l1
    44.0
  • d2
    M5x12
Linear Carriage 76.0 M8x18 78.0 Aluminium

20262808

Price Range
R 401,5704 - R 321,3373

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    30.0
  • l1
    76.0
  • d2
    M8x18
Linear Carriage 89.0 M5x12 50.0 Aluminium

20262884

Price Range
R 796,6573 - R 637,4069

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Stainless
  • d1 tol H6
    16.0
  • l1
    89.0
  • d2
    M5x12
Linear Carriage 110.0 M10x25 122.0 Aluminium

20262921

Price Range
R 979,0052 - R 783,2852

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    50.0
  • l1
    110.0
  • d2
    M10x25
Linear Carriage 28.3 M6x12 54.0 Aluminium

20262976

Price Range
R 922,68 - R 738,1034

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    28.3
  • d2
    M6x12
Linear Carriage 77.0 M5x10 44.0 Aluminium

20262952

Price Range
R 607,4208 - R 485,8556

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    77.0
  • d2
    M5x10
Linear Carriage 136.0 M8x18 76.0 Aluminium

20263041

Price Range
R 836,166 - R 669,0139

Stock Levels
12 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    25.0
  • l1
    136.0
  • d2
    M8x18
Linear Carriage 22.3 M5x12 50.0 Aluminium

20263096

Price Range
R 913,9678 - R 731,2147

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    16.0
  • l1
    22.3
  • d2
    M5x12
Linear Carriage 22.3 M5x12 50.0 Aluminium

20263140

Price Range
R 1 708,5991 - R 1 366,7982

Stock Levels
14 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    16.0
  • l1
    22.3
  • d2
    M5x12
Linear Carriage 40.4 M8x18 76.0 Aluminium

20263157

Price Range
R 1 432,8487 - R 1 146,36

Stock Levels
23 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    25.0
  • l1
    40.4
  • d2
    M8x18
Linear Carriage 48.4 M8x18 78.0 Aluminium

20263171

Price Range
R 2 891,226 - R 2 312,9808

Stock Levels
41 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    30.0
  • l1
    48.4
  • d2
    M8x18
Linear Carriage 39.0 M5x10 44.0 Aluminium

20263218

Price Range
R 1 205,5217 - R 964,4173

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    39.0
  • d2
    M5x10
Linear Carriage 39.0 M5x10 44.0 Aluminium

20263287

Price Range
R 704,2678 - R 563,4547

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    39.0
  • d2
    M5x10
Linear Carriage 39.0 M5x10 44.0 Aluminium

20262785

Price Range
R 1 113,74 - R 891,073

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Stainless
  • d1 tol H6
    12.0
  • l1
    39.0
  • d2
    M5x10
Linear Carriage 67.0 M8x18 76.0 Aluminium

20262822

Price Range
R 582,7026 - R 466,2026

Stock Levels
11 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Stainless
  • d1 tol H6
    25.0
  • l1
    67.0
  • d2
    M8x18
Linear Carriage 77.0 M5x10 44.0 Aluminium

20262792

Price Range
R 710,1434 - R 568,1147

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    77.0
  • d2
    M5x10
Linear Carriage 90.0 M10x25 102.0 Aluminium

20262860

Price Range
R 534,4817 - R 427,5043

Stock Levels
12 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    40.0
  • l1
    90.0
  • d2
    M10x25
Linear Carriage 14.4 M4x8 34.0 Aluminium

20262938

Price Range
R 756,7434 - R 605,3947

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    14.4
  • d2
    M4x8
Linear Carriage 106.0 M6x12 54.0 Aluminium

20262983

Price Range
R 506,7243 - R 405,42

Stock Levels
14 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    106.0
  • d2
    M6x12
Linear Carriage 14.4 M4x8 34.0 Aluminium

20263034

Price Range
R 2 566,0391 - R 2 052,8313

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    8.0
  • l1
    14.4
  • d2
    M4x8
Linear Carriage 22.3 M5x12 50.0 Aluminium

20262990

Price Range
R 890,2626 - R 712,1695

Stock Levels
14 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    16.0
  • l1
    22.3
  • d2
    M5x12
Linear Carriage 40.3 M8x18 76.0 Aluminium

20263065

Price Range
R 1 314,9304 - R 1 051,9443

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    25.0
  • l1
    40.3
  • d2
    M8x18
Linear Carriage 230.0 M10x25 122.0 Aluminium

20263119

Price Range
R 1 091,2504 - R 873,0408

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    50.0
  • l1
    230.0
  • d2
    M10x25
Linear Carriage 56.4 M10x25 102.0 Aluminium

20263195

Price Range
R 4 977,4878 - R 3 982,0713

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    40.0
  • l1
    56.4
  • d2
    M10x25
Linear Carriage 30.0 M4x8 34.0 Aluminium

20263225

Price Range
R 393,466 - R 314,8539

Stock Levels
11 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    30.0
  • d2
    M4x8
Linear Carriage 30.0 M4x8 34.0 Aluminium

20263249

Price Range
R 631,5313 - R 505,306

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Stainless
  • d1 tol H6
    8.0
  • l1
    30.0
  • d2
    M4x8
Linear Carriage 67.0 M8x18 76.0 Aluminium

20263263

Price Range
R 633,5573 - R 506,9269

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Resin
  • d1 tol H6
    25.0
  • l1
    67.0
  • d2
    M8x18
Linear Carriage 89.0 M5x12 50.0 Aluminium

20263669

Price Range
R 1 201,6721 - R 961,3782

Stock Levels
14 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    16.0
  • l1
    89.0
  • d2
    M5x12
Linear Carriage 44.0 M5x12 50.0 Aluminium

20263256

Price Range
R 354,3626 - R 283,4495

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    16.0
  • l1
    44.0
  • d2
    M5x12
Linear Carriage 53.0 M6x12 54.0 Aluminium

20263270

Price Range
R 513,8156 - R 411,093

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    53.0
  • d2
    M6x12
Linear Carriage 40.4 M8x18 76.0 Aluminium

20263058

Price Range
R 1 919,92 - R 1 535,9765

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    25.0
  • l1
    40.4
  • d2
    M8x18
Linear Carriage 154.0 M8x18 78.0 Aluminium

20263102

Price Range
R 1 582,5765 - R 1 266,1017

Stock Levels
26 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    30.0
  • l1
    154.0
  • d2
    M8x18
Linear Carriage 28.3 M6x12 54.0 Aluminium

20263164

Price Range
R 3 289,7573 - R 2 631,8869

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    28.3
  • d2
    M6x12
Linear Carriage 30.0 M4x8 34.0 Aluminium

20263232

Price Range
R 1 011,22 - R 809,0165

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    30.0
  • d2
    M4x8
Linear Carriage 180.0 M10x25 102.0 Aluminium

20263072

Price Range
R 704,0652 - R 563,2521

Stock Levels
62 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    40.0
  • l1
    180.0
  • d2
    M10x25
Linear Carriage 53.0 M6x12 54.0 Aluminium

20262778

Price Range
R 445,3339 - R 356,186

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    53.0
  • d2
    M6x12
Linear Carriage 20.3 M5x10 44.0 Aluminium

20263003

Price Range
R 736,4826 - R 589,186

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    20.3
  • d2
    M5x10
Linear Carriage 44.0 M5x12 50.0 Aluminium

20262761

Price Range
R 1 306,2182 - R 1 045,0556

Stock Levels
22 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Stainless
  • d1 tol H6
    16.0
  • l1
    44.0
  • d2
    M5x12
Linear Carriage 67.0 M8x18 76.0 Aluminium

20262839

Price Range
R 833,3295 - R 666,5826

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    25.0
  • l1
    67.0
  • d2
    M8x18
Linear Carriage 106.0 M6x12 54.0 Aluminium

20262853

Price Range
R 1 497,886 - R 1 198,2278

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    106.0
  • d2
    M6x12
Linear Carriage 136.0 M8x18 76.0 Aluminium

20262846

Price Range
R 668,406 - R 534,6843

Stock Levels
56 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    25.0
  • l1
    136.0
  • d2
    M8x18
Linear Carriage 77.0 M5x10 44.0 Aluminium

20262907

Price Range
R 784,0956 - R 627,2765

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Stainless
  • d1 tol H6
    12.0
  • l1
    77.0
  • d2
    M5x10
Linear Carriage 106.0 M6x12 54.0 Aluminium

20262969

Price Range
R 1 432,0382 - R 1 145,5495

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Stainless
  • d1 tol H6
    20.0
  • l1
    106.0
  • d2
    M6x12