Menu Search

Handwheel 40.0 mm M8 20.0 mm Steel Phenolic

Black M8 Male Knob has diameter with 7 lobes for excellent grip and comfort during adjustment.
Item code:

462060

54 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 85,3278
100 + R 49,0774
Standard pack: 100

Order in multiple of 10

Total price:

R 853,28

10 x R 85,3278

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Thread Length 20.0 mm
Stud Material Steel
Knob Diameter 40.0 mm
Number of Lobes 7
Mount Type Threaded Male
Colour Black
Commodity Code 3926909790
Knob Material Phenolic
Fitting Style Stud

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us