Menu Search

Lock Nut M22 58.6 25.4 Steel

This Lock Nut - Slip-On is a nut designed for easy installation and a secure grip on lengthy threads, preventing screws or bolts from rotating, sliding, or releasing. It is reusable and used for installation with spanners. It can endure temperatures as high as +150°C. Made from steel and zinc plated, corrosion resistant.
Item code:

20252670

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 649,5634
10 - 19 R 584,526
20 - 49 R 552,1087
50 + R 519,6913
Standard pack: 1

Order in multiple of 1

Total price:

R 649,56

1 x R 649,5634

Specifications

Imperial
Metric
SKU attributes
d1 M22
w1 58.6
h1 25.4
A/F 51.0
Weight g 259.0
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us