Menu Search

Lock Nut M6 18.2 9.5 Steel

This Lock Nut - Slip-On is a nut designed for easy installation and a secure grip on lengthy threads, preventing screws or bolts from rotating, sliding, or releasing. It is reusable and used for installation with spanners. It can endure temperatures as high as +150°C. Made from steel and zinc plated, corrosion resistant.
Item code:

20252694

11 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 74,3573
10 - 19 R 66,8608
20 - 49 R 63,2139
50 + R 59,5669
Standard pack: 1

Order in multiple of 1

Total price:

R 74,36

1 x R 74,3573

Specifications

Imperial
Metric
SKU attributes
d1 M6
w1 18.2
h1 9.5
A/F 16.0
Load max. kN 2.9
Torque to max. Nm 8-11
Weight g 9.0
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us