Menu Search

Lock Nut M10 25.7 12.4 Steel

This Lock Nut - Slip-On is a nut designed for easy installation and a secure grip on lengthy threads, preventing screws or bolts from rotating, sliding, or releasing. It is reusable and used for installation with spanners. It can endure temperatures as high as +150°C. Made from steel and zinc plated, corrosion resistant.
Item code:

20252717

15 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 97,2521
10 - 19 R 87,5269
20 - 49 R 82,6643
50 + R 77,8017
Standard pack: 1

Order in multiple of 1

Total price:

R 97,25

1 x R 97,2521

Specifications

Imperial
Metric
SKU attributes
d1 M10
w1 25.7
h1 12.4
A/F 22.0
Load max. kN 8.9
Torque to max. Nm 26-34
Weight g 25.0
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us