Menu Search

Lock Nut M12 31.1 15.9 Steel

This Lock Nut - Slip-On is a nut designed for easy installation and a secure grip on lengthy threads, preventing screws or bolts from rotating, sliding, or releasing. It is reusable and used for installation with spanners. It can endure temperatures as high as +150°C. Made from steel and zinc plated, corrosion resistant.
Item code:

20252724

1 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 299,8608
10 - 19 R 269,8747
20 - 49 R 254,8817
50 + R 239,8887
Standard pack: 1

Order in multiple of 1

Total price:

R 299,86

1 x R 299,8608

Specifications

Imperial
Metric
SKU attributes
d1 M12
w1 31.1
h1 15.9
A/F 27.0
Load max. kN 17.8
Torque to max. Nm 68-81
Weight g 45.0
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us