Menu Search

Lock Nut M16 38.5 16.5 Steel

This Lock Nut - Slip-On is a nut designed for easy installation and a secure grip on lengthy threads, preventing screws or bolts from rotating, sliding, or releasing. It is reusable and used for installation with spanners. It can endure temperatures as high as +150°C. Made from steel and zinc plated, corrosion resistant.
Item code:

20252731

257 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 462,353
10 - 19 R 416,1582
20 - 49 R 393,0608
50 + R 369,9634
Standard pack: 1

Order in multiple of 1

Total price:

R 462,35

1 x R 462,353

Specifications

Imperial
Metric
SKU attributes
d1 M16
w1 38.5
h1 16.5
A/F 33.0
Load max. kN 22.2
Torque to max. Nm 136-271
Weight g 71.0
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us