Menu Search

Axial Locking Pin 34.0 mm 3.8 mm (DIA) 30.0 mm Black

Item code:

1220912

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 R 178,8132
25 - 49 R 169,8803
50 - 99 R 160,9474
100 + R 154,4163
Standard pack: 5

Order in multiple of 5

Total price:

R 894,07

5 x R 178,8132

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Locking Mechanism Locking Pawl
Colour Black
Knob Material Plastic
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us