Menu Search

Anti-Vibration Feet 80.0 mm M10 80.0 mm Yellow

Item code:

550115

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
4 + R 1 071,6115
Standard pack: 4

Order in multiple of 4

Total price:

R 4 286,45

4 x R 1 071,6115

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Cast Iron
Commodity Code 7325999090
Base Shape Round
Thread Size M10

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us