Menu Search

Anti-Vibration Feet 120.0 mm M12 100.0 mm Yellow

Item code:

550116

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 1 695,8729
5 - 9 R 1 526,2884
10 + R 1 271,8976
Standard pack: 1

Order in multiple of 1

Total price:

R 1 695,87

1 x R 1 695,8729

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Cast Iron
Commodity Code 7325999090
Base Shape Round
Thread Size M12

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us