0100100000VR
Quantity | Unit price |
---|---|
1000 - 9999 | R 1,9269 |
10000 - 19999 | R 1,7612 |
20000 + | R 1,6907 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 1.7 mm |
---|---|
Head Height | 0.067 in |
Thread Length | 12.0 mm |
Thread Length | 0.472 in |
Thread Size | M3 |
Colour | Natural |
Finish | No Finish |
Drive Type | Slotted Drive |
Screw Type | Machine Screw |
Head Type | Flat Countersunk Head |
Commodity Code | 3926909790 |
Specifications | DIN 963, ISO 2009, NF E 25-123 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue