Menu Search

Screw Crossed Drive M2.6 Reny Natural

A standard machine screw with a countersunk head and a crossed drive. Made from UL rated Plastic.
Item code:

1440015

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 10,0113
500 - 999 R 9,4537
1000 + R 8,896
Standard pack: 100

Order in multiple of 100

Total price:

R 1 001,13

100 x R 10,0113

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M2.6
Colour Natural
Drive Type Crossed Drive
Screw Type Machine Screw
Head Type Countersunk Head
Specifications UL94 HB
Commodity Code 3926909790
Material Flammability Standard UL94 HB
Specifications UL94 HB

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us