Menu Search

Screw Crossed Drive M3 PEEK Tan

Item code:

181031070409

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 R 31,157
250 - 999 R 16,6153
1000 + R 14,1961
Standard pack: 25

Order in multiple of 25

Total price:

R 778,93

25 x R 31,157

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M3
Colour Tan
Drive Type Crossed Drive
Screw Type Machine Screw
Head Type Flat Countersunk Head
Specifications UL94 V-0
Commodity Code 3926909790
Material Flammability Standard UL94 V-0
Specifications UL94 V-0

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us