Menu Search

Screw Crossed Drive M6 PEEK Tan

Item code:

181063070409

37 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 194,7844
50 + R 156,7686
Standard pack: 10

Order in multiple of 10

Total price:

R 1 947,84

10 x R 194,7844

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Colour Tan
Drive Type Crossed Drive
Screw Type Machine Screw
Head Type Flat Countersunk Head
Specifications UL94 V-0
Commodity Code 3926909790
Material Flammability Standard UL94 V-0
Specifications UL94 V-0

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us