Quantity | Unit price |
---|---|
1000 - 4999 | R 0,8452 |
5000 - 19999 | R 0,7605 |
20000 + | R 0,6846 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Minimum Head Diameter | 6.9 mm |
---|---|
Minimum Head Diameter | 0.272 in |
Maximum Head Diameter | 8.2 mm |
Maximum Head Diameter | 0.323 in |
Head Height | 2.3 mm |
Head Height | 0.091 in |
Thread Length | 6.0 mm |
Thread Length | 0.236 in |
Thread Size | M3.5 |
Colour | Natural |
Drive Type | Crossed Drive |
Screw Type | Machine Screw |
Head Type | Flat Countersunk Head |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue