Menu Search

Machine Screws - Countersunk

In stock

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
83 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Specifications Material Thread Length Drive Type View
R 6,2264 - R 8,9439 Request the lead time here
M5
Natural
NF E 25-123
PA
60.0 mm
Slotted Drive
R 0,9281 - R 1,0587 Request the lead time here
M5
Natural
Nylon
10.0 mm
Slotted Drive
R 4,2665 - R 6,9012 Request the lead time here
M5
Natural
PA
25.0 mm
Slotted Drive
R 1,7778 - R 2,8303 Request the lead time here
M5
White
DIN 963
Mild Steel
20.0 mm
Slotted Drive
R 0,9181 - R 1,0479 Request the lead time here
M5
Natural
PA
15.0 mm
Slotted Drive
R 0,9181 - R 1,0479 Request the lead time here
M5
Natural
PA
20.0 mm
Slotted Drive
R 71,1134 - R 109,728 Request the lead time here
M5
Tan
UL94 V-0
PEEK
Crossed Drive
R 89,2189 - R 110,8658 Request the lead time here
M5
Tan
UL94 V-0
PEEK
Crossed Drive
R 1,6282 - R 3,5499 Request the lead time here
M5
Natural
Nylon
8.0 mm
Slotted Drive
R 1,5787 - R 2,5031 Request the lead time here
M5
White
DIN 963
Mild Steel
10.0 mm
Slotted Drive
R 1,5929 - R 2,5316 Request the lead time here
M5
White
DIN 963
Mild Steel
12.0 mm
Slotted Drive
R 1,9146 - R 2,1858 Request the lead time here
M5
Natural
Nylon
30.0 mm
Slotted Drive
R 71,1134 - R 109,728 Request the lead time here
M5
Light Brown
UL94 V-0
PEEK
Crossed Drive
R 45,5552 - R 93,1728 Request the lead time here
M5
Light Brown
UL94 V-0
PEEK
Crossed Drive
R 71,1134 - R 109,728 Request the lead time here
M5
Light Brown
UL94 V-0
PEEK
Crossed Drive
R 2,8493 - R 6,446 Request the lead time here
M5
Natural
NF E 25-123
Nylon 6/6
5.5 mm
Slotted Drive
R 45,5552 - R 93,1728 Request the lead time here
M5
Light Brown
UL94 V-0
PEEK
Crossed Drive
R 3,2865 - R 3,7516 100 In stock - Delivery conditions may apply, visit our FAQs
M5
Black
NF E 25-123
Nylon 6/6
7.3 mm
Slotted Drive
R 2,8493 - R 3,0695 9 In stock - Delivery conditions may apply, visit our FAQs
M5
Natural
NF E 25-123
Nylon 6/6
13.3 mm
Slotted Drive
R 2,8493 - R 6,446 1000 In stock - Delivery conditions may apply, visit our FAQs
M5
Natural
NF E 25-123
Nylon 6/6
7.3 mm
Slotted Drive
  • of 5
Screw Slotted Drive M5x0.8 mm 60.0 mm PA Natural

10051887

Price Range
R 8,9439 - R 6,2264

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 10.0 mm Nylon Natural

10488294

Price Range
R 1,0587 - R 0,9281

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 25.0 mm PA Natural

10052136

Price Range
R 6,9012 - R 4,2665

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.9 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 20.0 mm Mild Steel White

10183106

Price Range
R 2,8303 - R 1,7778

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.5 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Finish
    Zinc Plated
Screw Slotted Drive M5 15.0 mm PA Natural

10052112

Price Range
R 1,0479 - R 0,9181

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.9 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 20.0 mm PA Natural

10052129

Price Range
R 1,0479 - R 0,9181

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.9 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Crossed Drive M5 PEEK Tan

10220085

Price Range
R 109,728 - R 71,1134

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Tan
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M5 PEEK Tan

10220092

Price Range
R 110,8658 - R 89,2189

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Tan
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Flat Countersunk Head
Screw Slotted Drive M5 8.0 mm Nylon Natural

10052150

Price Range
R 3,5499 - R 1,6282

Stock Levels
Request the lead time here
Attributes
  • Head Height
    4.7 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 10.0 mm Mild Steel White

10183083

Price Range
R 2,5031 - R 1,5787

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Finish
    Zinc Plated
Screw Slotted Drive M5 12.0 mm Mild Steel White

10183090

Price Range
R 2,5316 - R 1,5929

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.5 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Finish
    Zinc Plated
Screw Slotted Drive M5 30.0 mm Nylon Natural

10052143

Price Range
R 2,1858 - R 1,9146

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.9 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Crossed Drive M5 PEEK Tan

10220078

Price Range
R 109,728 - R 71,1134

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Light Brown
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M5 PEEK Tan

10220054

Price Range
R 93,1728 - R 45,5552

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Light Brown
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M5 PEEK Tan

10220061

Price Range
R 109,728 - R 71,1134

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Light Brown
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Flat Countersunk Head
Screw Slotted Drive M5x0.8 mm 2.5 mm PA Natural

10051863

Price Range
R 6,446 - R 2,8493

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.5 mm
  • Thread Length
    5.5 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw Crossed Drive M5 PEEK Tan

10220047

Price Range
R 93,1728 - R 45,5552

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Light Brown
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Flat Countersunk Head
Screw Slotted Drive M5 10.0 mm PA Black

10051139

Price Range
R 3,7516 - R 3,2865

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    7.3 mm
  • Thread Size
    M5
  • Colour
    Black
  • Drive Type
    Slotted Drive
Screw Slotted Drive M5x0.8 mm 16.0 mm PA Natural

10051177

Price Range
R 3,0695 - R 2,8493

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    13.3 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw Slotted Drive M5x0.8 mm 10.0 mm PA Natural

10051122

Price Range
R 6,446 - R 2,8493

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    7.3 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Slotted Drive