Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.
The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.
Series Code :SR1923
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|---|
R 0,7297 - R 1,0181 | 13000 In stock - Delivery conditions may apply, visit our FAQs |
|
M3
|
Natural
|
Mild Steel
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
R 0,9424 - R 1,3132 | 4409 In stock - Delivery conditions may apply, visit our FAQs |
|
M3
|
Natural
|
Mild Steel
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
R 1,3013 - R 1,821 | 3400 In stock - Delivery conditions may apply, visit our FAQs |
|
M3
|
Natural
|
Mild Steel
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
R 1,1511 - R 1,6083 | Request the lead time here |
|
M4
|
Natural
|
Mild Steel
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
R 1,2255 - R 1,7014 | Request the lead time here |
|
M4
|
Natural
|
Mild Steel
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
R 1,4355 - R 1,9938 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
|
M4
|
Natural
|
Mild Steel
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
R 1,6083 - R 2,5654 | Request the lead time here |
|
M5
|
Natural
|
Mild Steel
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
R 2,4723 - R 4,506 | 9418 In stock - Delivery conditions may apply, visit our FAQs |
|
M2
|
Clear
|
PC
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
R 1,8343 - R 3,3496 | 236 In stock - Delivery conditions may apply, visit our FAQs |
|
M3
|
Clear
|
PC
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
R 2,5786 - R 4,6921 | 6000 In stock - Delivery conditions may apply, visit our FAQs |
|
M3
|
Clear
|
PC
|
|
Crossed Drive
|
||
R 1,8077 - R 2,8445 | Request the lead time here |
|
M5
|
Natural
|
Mild Steel
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
R 2,14 - R 2,9641 | 9750 In stock - Delivery conditions may apply, visit our FAQs |
|
M5
|
Natural
|
Mild Steel
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
R 2,3793 - R 4,3332 | 2888 In stock - Delivery conditions may apply, visit our FAQs |
|
M2
|
Clear
|
PC
|
|
Crossed Drive
|
||
R 2,778 - R 5,0643 | 72 In stock - Delivery conditions may apply, visit our FAQs |
|
M2
|
Clear
|
PC
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
R 2,4989 - R 4,5858 | 10253 In stock - Delivery conditions may apply, visit our FAQs |
|
M3
|
Clear
|
PC
|
0.177 in
4.5 mm
|
Crossed Drive
|
||
R 2,5786 - R 4,6921 | Request the lead time here |
|
M3
|
Clear
|
PC
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
R 2,6584 - R 4,8649 | Request the lead time here |
|
M3
|
Clear
|
PC
|
0.594 in
15.1 mm
|
Crossed Drive
|
||
R 2,4856 - R 3,4559 | 2095 In stock - Delivery conditions may apply, visit our FAQs |
|
M2
|
Natural
|
Stainless Steel
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
R 0,7868 - R 1,1006 | 25000 In stock - Delivery conditions may apply, visit our FAQs |
|
M3
|
Natural
|
Mild Steel
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
R 1,1657 - R 1,6216 | 9495 In stock - Delivery conditions may apply, visit our FAQs |
|
M3
|
Natural
|
Mild Steel
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.